IESNA:LM-63-2002
[TEST]P947986
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-935-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9306
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
1868.1 1869.1 1865.1 1856.8 1808 1757.3 1749 1789.3 1882.9 2007.4
2158 2331.3 2513.9 2647.3 2749.7 2851.1 2943.7 2999.3 3018.5 2997.8
2893.4 2705.9 2466.2 2086.2 1531.9 892 692.6 633.5 563.1 458.8
352.5 273.7 205.3 128.5 73.3 29.5 0
1868.1 1860.2 1856.3 1850.9 1803.6 1751.9 1744.5 1781 1871 1999.5
2146.2 2313.6 2496.2 2634 2732.5 2835.9 2927.4 2986.5 3014.1 2989.4
2877.2 2693.6 2449.9 2053.7 1483.6 863.9 684.7 627.6 556.2 450.9
348 270.2 195.4 123.6 71.4 28.6 0
1868.1 1865.6 1863.7 1858.2 1820.8 1771.1 1755.4 1785.4 1864.2 1984.8
2127.5 2288 2469.1 2628.6 2738.9 2841.3 2949.1 3022.4 3068.2 3064.3
2988.5 2820.1 2589.2 2229.9 1699.7 1005.2 697 633 574 492.3
397.2 295.4 218.6 142.8 77.8 35.4 0
1868.1 1863.7 1861.2 1865.6 1840 1797.2 1778 1793.3 1848.4 1944.9
2073.4 2216.6 2382.5 2561.7 2704.9 2818.6 2927.9 3022.9 3079.5 3106.1
3076.6 2973.2 2789.1 2466.2 1979.8 1266.6 717.2 595.1 541.5 477.5
409.6 340.1 263.4 175.7 100.4 44.8 0
1868.1 1866.1 1867.6 1877.4 1872.5 1849.9 1821.8 1818.9 1844 1901.6
1990.2 2104.4 2241.2 2398.7 2570.5 2729.5 2853.1 2960.4 3055.4 3125.3
3145 3101.7 2993.9 2818.1 2474.5 1865.1 1038.2 526.7 414.5 349
284.5 229.4 178.7 126 68.4 25.1 0
1868.1 1869.1 1874.5 1887.8 1900.6 1900.6 1887.3 1875 1877 1901.1
1948.8 2023.6 2124.6 2243.7 2377.1 2546.4 2726.6 2878.7 2966.8 3008.1
3035.2 3048.5 3044.1 3038.7 2986 2675.9 2003.5 1115.9 507.5 325.9
256.5 198.9 145.2 99.9 57.6 21.2 0
1868.1 1870.1 1880.4 1896.1 1918.8 1939 1952.8 1963.6 1962.6 1981.3
2012.8 2061.1 2128 2204.8 2298.8 2413.5 2544 2687.2 2816.2 2923
3030.8 3151.9 3273 3399 3555 3642.7 3372.4 2668 1723.9 865.9
415.5 255.5 173.3 112.7 64.5 22.6 0
1868.1 1871.5 1885.8 1908.5 1933.1 1957.7 1987.2 2020.7 2061.1 2112.7
2178.7 2254.5 2336.2 2426.8 2534.6 2666.5 2815.7 2980.1 3159.3 3353.2
3577.2 3821.8 4095.5 4367.7 4672.9 5027.8 5373.9 5461.5 5143.5 4387.9
3261.7 2068.9 1206.5 666.5 294.4 70.9 0
1868.1 1876.5 1893.7 1919.8 1945.4 1968.5 1996.6 2035 2079.8 2147.7
2237.3 2340.2 2462.2 2612.9 2796 3022.9 3285.8 3590 3917.8 4252.6
4633.1 4994.4 5420.7 5853.8 6373.7 6884.6 7534.4 8230.4 8784.2 8726.1
7679.1 5786.9 3657.9 1465.9 267.8 59.1 0
1868.1 1876 1897.1 1921.7 1947.3 1974.9 2004 2042.8 2089.6 2157
2239.7 2339.2 2456.8 2607.9 2795.5 3033.7 3306.4 3636.3 4000.5 4373.6
4765.5 5165.7 5594.4 6062.1 6561.2 7081.5 7672.2 8314.1 8941.2 9052
8007.4 5844.5 3315.8 863.4 184.1 54.6 0
1868.1 1875.5 1892.2 1925.2 1952.3 1982.3 2006.9 2042.8 2092.1 2151.1
2222.5 2303.7 2396.3 2523.3 2690.1 2892 3136.1 3436.4 3778.5 4151.6
4526.7 4911.2 5308.4 5732.3 6195 6649.8 7123.9 7538.8 7854.4 7628.4
6574.5 4530.7 1972 380.5 114.7 37.9 0
1868.1 1873.5 1896.1 1924.7 1950.8 1976.9 2001.5 2030 2069.9 2112.7
2163.4 2212.7 2261.9 2328.3 2425.8 2554.8 2709.8 2918.1 3163.2 3440.8
3743.1 4055.7 4362.8 4674.9 4999.3 5303 5607.7 5883.9 5942.4 5427.6
4376.6 3007.2 1283.3 255.5 76.8 21.2 0
1868.1 1873.5 1892.2 1913.9 1935.5 1948.8 1962.1 1973.4 1983.8 1996.1
2000 1986.7 1961.6 1935 1916.3 1915.3 1941.9 2017.7 2140.8 2295.9
2479.5 2681.8 2885.6 3088.4 3285.3 3449.2 3546.7 3601.3 3462.5 2912.6
2135.9 1320.7 526.7 149.6 55.1 13.8 0
1868.1 1866.6 1871 1877.4 1873.5 1847.4 1807.1 1746.5 1666.8 1561.4
1429.5 1275.9 1123.3 995.8 894.4 810.7 746.3 704.9 683.7 678.8
692.1 718.7 744.3 769.4 781.2 762 702.9 608.9 465.2 330.3
240.2 174.3 127 89.1 53.7 14.3 0
1868.1 1855.8 1840.5 1810.5 1756.4 1666.3 1545.7 1392.6 1221.3 1065.7
938.2 827.5 725.1 649.3 607.9 588.7 575.4 559.2 542 525.7
506.5 480.4 449.9 422.8 396.8 370.7 345.1 317.5 285 248.1
210.2 173.3 133.9 92.1 50.2 11.3 0
1868.1 1843.5 1798.7 1722.9 1604.7 1436.9 1252.8 1077.5 948.6 838.8
745.3 692.6 662.1 635.5 607.9 584.8 572.5 568.1 559.7 541
513.9 486.8 459.3 432.7 403.6 375.1 346.1 315 285 252
217.1 178.2 133.9 86.6 44.3 9.4 0
1868.1 1835.6 1760.3 1636.7 1455.6 1234.6 1047.5 918 814.7 750.2
719.7 691.6 662.1 630.6 601.5 583.8 578.4 575.4 568.5 546.4
495.2 466.2 440.1 415 391.8 370.2 343.6 314.1 282.6 247.1
208.7 167.4 124 83.7 44.8 12.3 0
1868.1 1822.8 1718 1547.1 1312.8 1082.5 935.3 826.5 767.4 741.8
709.8 678.8 657.6 635 604 584.3 575.4 563.6 511.4 489.3
481.9 479 470.6 457.3 437.1 410.5 373.1 338.2 299.8 261.4
222 182.6 141.8 100.4 59.1 20.2 0
1868.1 1819.4 1691.4 1479.2 1212.9 1004.7 873.3 789.1 764 734.9
699.5 675.4 660.1 639.9 603 577.9 558.2 504.1 485.4 477.5
471.1 469.6 463.7 447.9 420.9 388.9 354.4 317 278.1 243.2
209.2 175.7 143.7 111.2 111.7 84.7 0
1868.1 1806.1 1654 1414.2 1137.1 957.9 835.8 781.7 763.5 730.5
696.5 674.9 662.1 641.9 598.6 560.7 511 472.1 459.8 448.4
441.1 436.6 416.4 393.8 368.2 342.6 312.6 283.5 251.5 219.1
188.5 157 127.5 153.6 137.8 46.3 0
1868.1 1802.1 1640.7 1391.1 1106.1 920.5 811.2 778.7 762 730
696.5 676.4 667 648.3 595.6 540 475 447.9 430.7 416.9
410 394.8 369.2 345.6 321.4 294.4 270.7 247.1 222 199.4
188 148.7 123.6 170.8 78.8 19.7 0
1868.1 1808.5 1650.5 1394.1 1113 932.8 815.7 780.7 766.9 735.4
699.5 680.3 670.4 653.7 602.5 540.5 474 447 428.8 414.5
406.6 391.8 366.7 344.6 320 293.9 267.8 244.2 221 193.5
169.3 139.3 123.6 171.3 67.9 16.7 0
